Spirax Sarco USA
Fax: (803) 714-2222
InsideSalesLeads@Spirax.com
http://www.SpiraxSarco.com/us/
Boiler Blowdown & CCD
The BCS 3 blowdown system is suitable for shell and water tube boilers and can be linked to energy/building management systems. The BCS 3 can handle boiler pressures up to 465 psig (32 barg). Additional features include:
- Continuous digital indication of TDS
- 4-20/0-20 mA output
- Self cleaning probe
- High TDS alarm
BCS 4 blowdown control system
The BCS 4 blowdown system is suitable for shell and water tube boilers and can be linked to energy/building management systems. The BCS 4 can handle boiler pressure up to 465 psig (32 barg).
User benefits
- Complete system package for easy installation
- Accurate TDS level control minimizes blowdown
- Reduces carryover of boiler water with steam
- Automatic control decreases need for supervision
Not all products are available in all markets. Please choose your National Spirax Sarco Web Site or Contact Us for further information.
What do I do now?
Find further information on Boiler Blowdown & CCD in the sections below, or get in touch for further assistance.
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
| Title | Reference Number | Issue | File Size | ||
|---|---|---|---|---|---|
| 1-1/2" BCV 30 Blowdown Control Valve | - | - | 93 KB | ||
| 1-1/2" BCV 31 Blowdown Control Valve | - | - | 172 KB | ||
| 3/4" BCV 30 Blowdown Control Valve | - | - | 101 KB | ||
| 3/4" BCV 31 Blowdown Control Valve | - | - | 182 KB | ||
| BC3150 Blowdown Controller | - | - | 534 KB | ||
| BC3250 Blowdown Controller | - | - | 515 KB | ||
| BCS1 Blowdown System Pipeline Set | - | 1 | 516 MB | ||
| BCV1 Solenoid Valve | - | - | 107 KB | ||
| CP 30 Conductivity Probe | - | - | 76 KB | ||
| CP32 Twin Tip Conductivity Probe | - | - | 66 KB | ||
| MS 1 Conductivity Meter | - | - | 74 KB | ||
| Recommended Pipeline Components for BCS1 Blowdown System | - | - | 59 KB | ||
| S20 Sensor Chamber TP20 Temperature Sensor CP10 & PT12 | - | - | 61 KB | ||
| SC20 Sample Coolers | - | - | 87 KB | ||
![]() |
CP30 Conductivity Probe | TI-P403- 49 | 4 | 538 KB | |
![]() |
CP32 Twin Tip Conductivity Probe | TI-P403- 59 | 4 | 126 KB | |
![]() |
Probe Flanges for TDS Conductivity Probes | TI-P403- 22 | 3 | 53 KB | |
![]() |
S20 Sensor Chamber and Sensors | TI-P403- 45 | 5 | 31 KB |
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
| Title | Reference Number | Issue | File Size | ||
|---|---|---|---|---|---|
| BC1100 Controller | - | - | 111 KB | ||
| BC3200 and BC3210 Blowdown Controllers | - | - | 187 KB | ||
| BCS 1 Pipeline Set | - | - | 127 KB | ||
| BCV30 Blowdown Control Valve | - | - | 169 KB | ||
| BCV31 Blowdown Control Valve | - | - | 184 KB | ||
| BT1000 Boiler Blowdown Timer | - | - | 73 KB | ||
| CP 10 Sensor | - | - | 36 KB | ||
| CP 30 Conductivity Probe | - | - | 82 KB | ||
| CP32 Conductivity Probe | - | - | 75 KB | ||
| MS1 Conducitivity Meter | - | - | 90 KB | ||
| SC20 Sample Cooler | - | - | 53 KB |