Bimetallic Steam Traps

Bimetallic steam traps can conserve energy by discharging sub-cooled condensate in those applications which utilise sensible heat.

  • The most robust of all the thermostatic steam traps.
  • Able to withstand waterhammer and corrosive condensate
Information icon

Not all products are available in all markets.  Please choose your National Spirax Sarco Website or Contact Us for further information.

What do I do now?

Find further information on Bimetallic Steam Traps in the sections below, or get in touch for further assistance.

Contact us for advice from our engineers

  • Help on sizing and selection
  • Arrange a visit
  • Answers & advice on products/applications
  • Obtaining quotes & placing orders
Arrow Top
 

Range Table

Model HP45
Material - Working Internals Stainless Steel
Body Design Rating Class 900 (PN150)
Sizes DN8 - 1/4"  
DN10 - 3/8"  
DN15 - 1/2"
DN20 - 3/4"
DN25 - 1/2"  
DN25 - 1"
DN40 - 1 1/2"  
DN50 - 2"  
DN80 - 3"  
DN100 - 4"  
Connections Flanged
Screwed
Butt Weld
Socket Weld
Integral Strainer
Built-in Check Valve
Built-in Erosion Deflector
Discharge Capacity Medium
Optional Blowdown Valve  
Technical Literature Literature for these products is available below
Arrow Top
 

Sales Brochures

Our brochures typically contain the concept, customer benefits and key features of the product.

Title Reference Number Issue File Size
PDF High pressure bimetallic thermostatic steam traps for pressures up to 210 bar g SB-P623- 09 1 623 KB
Arrow Top
 

Technical Information

Use our technical information sheets for a full technical specification of the product. They typically include:

  • Pressure/temperature limits
  • Materials
  • Sizes & connections
  • Dimensions & weights
  • Capacity charts
  • Ordering information
Title Reference Number Issue File Size
PDF ABL Series Bimetallic Steam Traps TI-P623- 07 2 194 KB
PDF HP45 Bimetallic Steam Trap TI-P623- 02 7 274 KB
PDF HP80, HP100, HP150 and HP210 Series Bimetallic Steam Traps TI-P623- 06 6 734 KB
PDF SM45 Bimetallic Steam Trap TI-P025- 01 7 174 KB
PDF SMC32 and SMC32Y Carbon Steel Bimetallic Steam Traps TI-P076- 10 5 715 KB
PDF SMC32F and SMC32YF Carbon Steel Integrally Flanged Bimetallic Steam Traps TI-P076- 17 2 258 KB
PDF SP80 and SP100 Bimetallic Steam Traps TI-P624- 02 3 220 KB
Arrow Top
 

Installation & Maintenance Instructions

Clear & accurate guidelines on installation & maintenance. They typically include:

  • General safety information
  • General product information
  • Installation
  • Commissioning
  • Operation
  • Maintenance
  • Spare parts
Title Reference Number Issue File Size
PDF HP80, HP100, HP150 and HP210 Series Bimetallic Steam Traps IM-P623- 04 5 499 KB
PDF SM45 Bimetallic Steam Trap IM-P025- 02 2 104 KB
PDF SMC32, SMC32F, SMC32Y and SMC32YF Carbon Steel Bimetallic Steam Traps IM-P076- 09 4 892 KB
Arrow Top
 

Steam Engineering Tutorials

Tutorials explaining the principles of steam and heat transfer, specific to this product section.

Arrow Top
 

Calculators

The appropriate calculator to help designers and engineers select and size the products they need.

Arrow Top
 

CAD Drawings

CAD drawings enabling you to see exactly how the product is constructed. You can also drop these into your own schematics.

Arrow Top

Contact us for advice from our engineers

  • Help on sizing and selection
  • Arrange a visit
  • Answers & advice on products/applications
  • Obtaining quotes & placing orders