Spirax Sarco USA
Fax: (803) 714-2222
InsideSalesLeads@Spirax.com
http://www.SpiraxSarco.com/us/
Hosedown Stations
Wall mounted unit that allows steam to mix with cold water to provide a hot water source for hosing down.
- Designed to provide hot water economically by blending steam & cold water quickly to the required user temperature.
- Unique single source supply for wash down installations.
Not all products are available in all markets. Please choose your National Spirax Sarco Website or Contact Us for further information.
What do I do now?
Find further information on Hosedown Stations in the sections below, or get in touch for further assistance.
Contact us for advice from our engineers
- Help on sizing and selection
- Arrange a visit
- Answers & advice on products/applications
- Obtaining quotes & placing orders
Sales Brochures
Our brochures typically contain the concept, customer benefits and key features of the product.
| Title | Reference Number | Issue | File Size | |
|---|---|---|---|---|
| Hosedown Station for efficient instantaneous hot water | SB-P157- 01 | 4 | 448 KB |
Technical Information
Use our technical information sheets for a full technical specification of the product. They typically include:
- Pressure/temperature limits
- Materials
- Sizes & connections
- Dimensions & weights
- Capacity charts
- Ordering information
| Title | Reference Number | Issue | File Size | |
|---|---|---|---|---|
| Hosedown Gun, Hose and Hose Rack | TI-P157- 05 | 4 | 74 KB | |
| Steam/Water Mixing Stations - MkII Valve | TI-P157- 06 | 8 | 708 KB | |
| Steam/Water Mixing Valve - MkII | TI-P157- 08 | 10 | 617 KB | |
| TCO1 Temperature Cut-out Valve | TI-P157- 18 | 3 | 93 KB | |
| Thermocirc Steam / Water Mixing Valve | TI-P157- 19 | 5 | 61 KB | |
| Type 8200L and 9300L Self-Retracting Hose Reels | TI-P157- 22 | 2 | 40 KB |
Installation & Maintenance Instructions
Clear & accurate guidelines on installation & maintenance. They typically include:
- General safety information
- General product information
- Installation
- Commissioning
- Operation
- Maintenance
- Spare parts
| Title | Reference Number | Issue | File Size | |
|---|---|---|---|---|
| Procedure for connecting a heavy duty gun to a hose | IM-P157- 40 | 1 | 32 KB | |
| Steam / Water Mixing Stations (MkII valves - 2002 onwards) Safety and Operation | IM-P157- 38 | 3 | 1.34 MB | |
| Steam / Water Mixing Stations (pre 2002) Safety and Operation | IM-P157- 03 | 9 | 992 KB | |
| Steam / Water Mixing Valves and Stations, Hosedown Guns, Hoses and TCO1 Temperature Cut-off Valve | IM-P157- 35 | 1 | 29 KB | |
| Technical Information and Safety Instructions for Hoses | IM-P157- 09 | 3 | 40 KB | |
| Thermocirc | IM-P157- 36 | 2 | 107 KB | |
| Type 8200L and 9300L Self-Retracting Hose Reels | IM-P157- 25 | 2 | 53 KB | |
| Warning Notice For Hose Down Stations | IM-P157- 10 | 1 | 12 KB |
CAD Drawings
CAD drawings enabling you to see exactly how the product is constructed. You can also drop these into your own schematics.
Contact us for advice from our engineers
- Help on sizing and selection
- Arrange a visit
- Answers & advice on products/applications
- Obtaining quotes & placing orders