Spirax Sarco USA
Fax: (803) 714-2222
InsideSalesLeads@Spirax.com
http://www.SpiraxSarco.com/us/
Electric Pumps
Our new Ci-NERGY range of condensate recovery units provides a fully assembled, prewired, compact design that offers increased fuel, water and water treatment savings.
The unit comprises a totally new single pump design, variable speed control and stainless steel receiver as standard.
Ci-ENERGY is an all new design platform offering intelligent, efficient pumping technology with only 2 receiver sizes and a total of 8 models . The range offers capacities capable of handling up to 30,000 kg/hr of condensate, with a maximum temperature of 98 deg C and a maximum delivery head of 35 metres.
Not all products are available in all markets. Please choose your National Spirax Sarco Website or Contact Us for further information.
What do I do now?
Find further information on Electric Pumps in the sections below, or get in touch for further assistance.
Contact us for advice from our engineers
- Help on sizing and selection
- Arrange a visit
- Answers & advice on products/applications
- Obtaining quotes & placing orders
Technical Information
Use our technical information sheets for a full technical specification of the product. They typically include:
- Pressure/temperature limits
- Materials
- Sizes & connections
- Dimensions & weights
- Capacity charts
- Ordering information
| Title | Reference Number | Issue | File Size | |
|---|---|---|---|---|
| M Series Condensate Recovery Unit | TI-P089- 01 | 7 | 76 KB | |
| Series III Cascade Condensate Recovery Unit | TI-P089- 06 | 4 | 36 KB | |
| Series III Condensate Recovery Unit Single Pump Sizing Chart | TI-P089- 05 | 6 | 46 KB | |
| Series III Condensate Recovery Unit with Copper Receiver | TI-P089- 04 | 3 | 60 KB | |
| Series III Condensate Recovery Unit with Galvanised Receiver | TI-P089- 03 | 4 | 58 KB | |
| Series III Condensate Recovery Unit with Galvanised Receiver, Single or Duplex Pumps | TI-P089- 07 | 5 | 38 KB | |
| SPM Stainless Steel Condensate Recovery Unit | TI-P089- 38 | 2 | 169 KB | |
| SPS Series Stainless Steel Condensate Recovery Units | TI-P089- 37 | 3 | 152 KB |
Installation & Maintenance Instructions
Clear & accurate guidelines on installation & maintenance. They typically include:
- General safety information
- General product information
- Installation
- Commissioning
- Operation
- Maintenance
- Spare parts
| Title | Reference Number | Issue | File Size | |
|---|---|---|---|---|
| M Series Condensate Recovery Unit | IM-P089- 29 | 3 | 204 KB | |
| Series III Condensate Recovery Unit | IM-P089- 28 | 4 | 207 KB | |
| SPM Stainless Steel Condensate Recovery Units | IM-P089- 39 | 1 | 310 KB | |
| SPS Series Stainless Steel Condensate Recovery Units | IM-P089- 40 | 1 | 422 KB |
Steam Engineering Tutorials
Tutorials explaining the principles of steam and heat transfer, specific to this product section.
Calculators
The appropriate calculator to help designers and engineers select and size the products they need.
CAD Drawings
CAD drawings enabling you to see exactly how the product is constructed. You can also drop these into your own schematics.
Contact us for advice from our engineers
- Help on sizing and selection
- Arrange a visit
- Answers & advice on products/applications
- Obtaining quotes & placing orders