Spirax Sarco USA
Fax: (803) 714-2222
InsideSalesLeads@Spirax.com
http://www.SpiraxSarco.com/us/
Drain Traps & Ancillaries
A complete range of isolators, drain traps & ancillaries specifically built for the robust application of compressed air.
Not all products are available in all markets. Please choose your National Spirax Sarco Website or Contact Us for further information.
What do I do now?
Find further information on Drain Traps & Ancillaries in the sections below, or get in touch for further assistance.
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
| Liquid drainers for air and gas systems | SB-P148- 40 | 1 | 585 KB |
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
| Airodyn, BRair and BRoil Compressed Air Drain Traps | IM-S48- 06 | 3 | 195 KB | |
| CA10S, CA14 and CA14S Air and Gas Traps | IM-P148- 13 | 8 | 195 KB | |
| CA10S, CA14(S), CA16(S), CA44(S), CA46(S), CAS14(S), BRair, BRoil and Airodyn Liquid Drainers | IM-S48- 07 | 3 | 31 KB | |
| CA16 and CA16S-14 Air and Gas Trap | IM-P148- 10 | 3 | 106 KB | |
| CA44, CA44S, CA46 and CA46S Air and Gas Traps | IM-P148- 37 | 2 | 131 KB | |
| CAS14 and CAS14S Austenitic Stainless Steel Ball Float Air and Gas Traps - 1/2", 3/4" and 1" | IM-P148- 39 | 1 | 248 KB | |
| Dri-Line Mk3 Monnier Compressed Air Drain Trap | IM-P504- 24 | 2 | 663 KB | |
| Spirax-Monnier IFM2 International Compressed Air Flow Meter | IM-P580- 04 | 1 | 43 KB | |
| Spirax-Monnier venting and Non-venting Ball Valves | IM-P560- 04 | 2 | 64 KB |