Spirax Sarco USA
Fax: (803) 714-2222
InsideSalesLeads@Spirax.com
http://www.SpiraxSarco.com/us/
STERI-TROL Clean Service Control Valve
The STERI-TROL is a pneumatically actuated 2-port angle pattern clean service control valve suitable for a wide range of applications in the pharmaceutical industry.
The self-draining crevice free design incorporates high performance FDA approved seals and a quick release body and bonnet.
The 3A's and EHEDG design is available with all industry standard connections plus materials and surface finish certification.
Not all products are available in all markets. Please choose your National Spirax Sarco Website or Contact Us for further information.
What do I do now?
Find further information on STERI-TROL Clean Service Control Valve in the sections below, or get in touch for further assistance.
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
| Steri-Trol Clean Service Control Valves | - | - | 785 KB |
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
| STERI-TROL Clean Service 'S' series Two-port Control Valves 1/2" (DN15) to 4" (DN100) | 874 KB |
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
We are sorry but there are no Installation & Maintenance Instructions available for this product range.
Please Contact Us if you have any questions.