Spirax Sarco USA
Fax: (803) 714-2222
InsideSalesLeads@Spirax.com
http://www.SpiraxSarco.com/us/
BT6-B Balanced Pressure Steam Trap
The BT6-B 316L stainless steel balanced pressure steam trap is specifically designed for hygienic applications including sterile barriers, CIP/SIP, automatic drainage of steam filter housings, sterilisers and autoclaves, bioreactor sterilisation trapping, and clean steam mains drainage.
The body is crevice free, self draining and available with a surface finish of up to 0.4 µm (16 micro-inch Ra).
A high capacity version is available for high condensate loads or where CIP/SIP fluids are used.
Not all products are available in all markets. Please choose your National Spirax Sarco Website or Contact Us for further information.
What do I do now?
Find further information on BT6-B Balanced Pressure Steam Trap in the sections below, or get in touch for further assistance.
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
| BT6-B | - | - | 613 KB |
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
| BT6-B Sanitary Balanced Pressure Thermostatic Steam Trap | TI-P180-30-US | 173 KB |
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
We are sorry but there are no Installation & Maintenance Instructions available for this product range.
Please Contact Us if you have any questions.