Spirax Sarco USA
Fax: (803) 714-2222
InsideSalesLeads@Spirax.com
http://www.SpiraxSarco.com/us/
Sanitary Valves
Our extensive range of process valves is able to deliver the sterility and control that your processes require. Ranging from ASME-BPE ball valves for clean utility applications to hygienic PID control valves for the control of your process fluids.
Find information on our Documentation and Validation packages.
Steri-Trol
Our high performance hygienic control valve is specifically designed for accurate control of high-purity media. Encompassing ASME-BPE principles and self-draining crevice free design our Steri-trol delivers the control performance you require.
The unit is avaliable with FDA approved seals, material traceability and a quick release body and bonnet.
Go to our Steri-Trol product page for more information.
Sanitary Ball Valves
Our full bore sanitary ball valves are constructed from 316L stainless steel with a controlled ferrite content and have been designed in accordance with ASME-BPE. Our design and FDA compliant cavity fillers have been selected to eliminate crevices and the potential for media pooling.
The valves are supported with full material traceability documentation.
Go to our Sanitary Ball Valves product page for more information.
Pressure Reducing Valve
The SRV6 is a 316L stainless steel, angle pattern, self-draining sanitary pressure regulating valve for use with high-purity steam, water and gases.
Reliable pressure reduction is achieved without the need for an external pressure sensing line.
Go to our Pressure Regulator product page for more information.
Safety Relief Valve
The SVL488 is a high capacity stainless steel full-lift clean service safety valve, suitable for pure steam, vapour and inert gases.
It is suitable for clean service applications including protection of steam boilers, pipelines, pressure vessels, compressors and receivers, in industries where FDA compliance is required.
Go to our Safety Valve product page for more information.