Spirax Sarco USA
Fax: (803) 714-2222
InsideSalesLeads@Spirax.com
http://www.SpiraxSarco.com/us/
Sanitary Steam Traps
Find information on our Documentation and Validation packages.
BT6-B Traps
The BT6-B stainless steel balanced pressure steam trap is designed for hygienic applications with elevated ‘near to steam’ performance, minimising any condensate back-up.
High flow capacities reduce fluid hold-up whilst coping with high-flow conditions of SIP start-up and CIP rinses.
Typical applications include sterile barriers, CIP/SIP, sterilisers and autoclaves, bioreactor sterilisation trapping, and clean/pure steam mains drainage.
Go to our BT6-B Sanitary Steam Trap product page for more information.
BTM7
An economic sanitary thermostatic steam trap designed for clean/pure steam service but for non-critical applications.
A lower flow capacity than the BT6-B model, makes the unit an economical solution for tracing and main steam drainage applications.
Go to our BTM7 Sanitary Steam Trap product page for more information.