Boiler Level Controls and Alarms

It is both a safety and a regulatory requirement to control the water level in a steam boiler.

As a shell boiler generates steam the level naturally drops. If the water level is allowed to become too low, the tubes are exposed, resulting in costly damage or even boiler explosion.

To prevent these dangers, the water level in the boiler must be carefully monitored and controlled, and provision made to shut down the boiler in the event of the water level falling to an unacceptable level.

  • Spirax Sarco provides a wide range of systems
  • From simple on/off control to high integrity self monitoring systems
  • Reduce supervision requirements
  • Meet regulatory requirements

Contact us for advice from our engineers

  • Help on sizing and selection

  • Arrange a visit

  • Answers & advice on products/applications

  • Placing orders

Boiler Level Controls and Alarms