Steam Traps & Quick Fit Compact Steam Trap Solutions

Information icon

Not all products are available in all markets.  Please choose your National Spirax Sarco Web Site or Contact Us for further information.

We offer a full range of steam traps meeting all your application needs, whether this is, tracing, mains drainage or to remove condensate from the process. The traps highlighted below are the more common products we supply to the Oil & Petrochemical Industry

Thermodynamic Steam Traps

Thermodynamic traps are typically used for mains drainage and tracing applications.

Thermostatic Steam Traps

Thermostatic traps are typically used on non critical tracing applications, or, applications where condensate can be sub-cooled before being discharged, so reducing energy costs and emissions.

Mechanical Steam Traps

Mechanical traps are higher capacity traps, which remove condensate as it forms, making them ideal for process applications, such as re-boilers and heat exchangers.

Quick Fit Compact Steam Trap Solutions

Quick Fit Compact Steam Trap Stations are designed to significantly reduce maintenance time, and reduce the total cost of ownership of your steam traps.

Thermodynamic Traps

TD120

TD120

The TD120 is a high pressure thermodynamic steam trap with integral strainer. It is specifically designed for superheated mains drainage applications up to 250 bar g.

Go to our Thermodynamic Steam Traps product page for more information.

TD62M and TD62LM

TD62M

The TD62LM and TD62M are maintainable high pressure thermodynamic steam traps with integral strainer and a replaceable seat to ease maintenance. They have been specifically designed for mains drainage applications up to 62 bar g.

Go to our Thermodynamic Steam Traps product page for more information.

TD42 and TD52

TD42

The TD42 and TD52 offer a range of thermodynamic traps, which include forged steel bodies, various end connections, and include low capacity options aimed at mains drainage and tracing applications.

Go to our Thermodynamic Steam Traps product page for more information.

Thermostatic Steam Traps

SMC32

Bimetallic

The SMC32 is a carbon steel maintainable bimetallic steam trap with integral strainer. It comes with a range of connections including socket weld and flanged versions. Main applications will be for non-critical tracing or applications where condensate may be sub-cooled, so reducing energy losses and emissions.

Go to our Bimetallic Steam Traps product page for more information.

BPC32

Balanced Pressure

The BPC32 is a carbon steel maintainable balanced pressure steam trap with integral strainer. It comes with a range of connections including socket weld and flanged versions. Main applications will be for non-critical tracing or applications where condensate may be sub-cooled, so reducing energy losses and emissions.

Go to our Balanced Pressure Steam Traps product page for more information.

Mechanical Steam Traps

SIB30, SIB30H and SIB45 Inverted Bucket Steam Trap

SIB30

The SIB30 and SIB30H are all stainless steel sealed inverted bucket steam traps for pressures up to 30 bar, available in sizes DN15 - DN20 with flanged or socket weld connections (screwed connection also available).

The SIB45 is available in sizes DN20 and DN25 for pressures up to 45 bar g.

Go to our Sealed Steam Traps product page for more information.

FT44 and FT46 Float traps

Awaiting Image

The FT44 is a carbon steel bodied float trap with integrally flanged end connections which can be maintained without disturbing the pipework. It comes in a range of sizes from DN15 to DN100 and can be used on applications up to 32 bar g.

The FT44 is aimed at process applications where condensate is instantly removed once formed maximising process efficiency.

The FT46 is a stainless steel version of the FT44. It comes in a range of sizes from DN15 to DN50 and can be used on applications up to 25.5 bar g.

Go to our Ball Float Steam Traps product page for more information.

FT450 Float Trap

Awaiting Image

The FT450 is a carbon steel (ASTM) bodied float trap with a range of end connections. It comes in sizes from DN15 to DN100 and can be used on applications up to 32 bar g.

The FT450 is aimed at process applications where condensate is instantly removed, once formed maximising process efficiency.

Go to our Ball Float Steam Traps product page for more information.

FTC80 Float Trap

Awaiting Image

The FTC80 is a medium capacity float trap suitable for process applications up to 80 barg where condensate is immediately removed as it forms, maximising process efficiency. It is constructed using dual certified carbon steel and is available in screwed, butt weld and flanged connections.

Go to our Ball Float Steam Traps product page for more information.

Quick Fit Compact Steam Trap Solutions

PC Pipe Connectors

UTD

The PC range of pipe connectors are used in conjunction with our “quick fit” steam traps. The 2-bolt design allows for rapid replacement of steam traps and allows the traps to be installed in any plane, due to the swivel connector design.

Pipe connectors come in ½”, ¾” and 1” sizes with BSP, NPT and socket weld end connections, and are manufactured in ASTM stainless steel. Depending on the model, they can be used on pressures up to 42 barg.

Integral piston valves can be provided to temporarily isolate the steam trap and a bypass valve can be used to maintain a live steam system.

Go to our Swivel Connectors & Traps product page for more information.

UTD30 and UTD52

Awaiting Image

The UTD30 and UTD52 series of thermodynamic steam traps are designed to be used with Quick Fit Pipe connectors, using just two bolts for quick and easy replacement. These are manufactured in (ASTM) stainless steel with options including low and higher capacity versions, anti air-binding discs and integral strainer.

Go to our Swivel Connectors & Traps product page for more information.

UIB30

Awaiting Image

The UIB30 and UIB30H are sealed (ASTM) stainless steel inverted bucket steam traps, designed to be used with Quick Fit Pipe connectors. UIB30 is designed for higher capacity applications and can be used up to 30 bar g.

Go to our Swivel Connectors & Traps product page for more information.

PBX

Awaiting Image

The PBX series of bimetallic steam traps are manufactured in 316L stainless steel. The connector block is available in 316L stainless steel or carbon steel to ASTM and comes in a range of connections including socket weld and flanged. The PBX series is aimed at tracing applications and mains drainage and can be used up to 30bar g.

USM21

Awaiting Image

The USM21 is a pre-set maintenance free sealed bimetallic trap manufactured in ASTM stainless steel. It is designed for pressures up to 21 Barg and applications such as steam tracing and mains drainage. It is designed to be used with quick-fit pipe connectors.