Manifolds

Information icon

Not all products are available in all markets.  Please choose your National Spirax Sarco Web Site or Contact Us for further information.

MSC Manifolds - ASTM

MSC Manifolds - ASTM

Spirax Sarco supply a range of forged carbon steel compact manifolds with integral piston type stop valves for steam distribution and condensate collection duty. Rated to ANSI class 300 they are available with 4, 8 or 12 connections and can be supplied fitted with steam traps for quick installation projects, at extra cost. A DIN version is available with 8 connections - see product literature for details.

Tracer line and drain connections are available in sizes DN15, DN20 and DN25. The steam main / condensate return connection is DN40.

Please refer to the product literature for size and connection details.

Go to our Manifolds & Insulation Jackets product page for more information.