Isolation Valves

Information icon

Not all products are available in all markets.  Please choose your National Spirax Sarco Web Site or Contact Us for further information.

We offer globe, piston, and ball valves suitable for the Oil & Petrochemical applications:

Globe Valves

A3S

The A3S bellows sealed stop valve manufactured from forged steel to ASTM and is available with socket weld connections in sizes from ½" to 2". While the BSA3S is a carbon steel valve with integrally flanged connections and is available in sizes up to DN250.

The bellows sealed design makes leaking stem packing a thing of the past reducing maintenance costs and the total cost of ownership of the valve.

Go to our Bellows Sealed Stop Valves product page for more information.

Piston Valves

Piston Valve

The RP piston valves are manufactured from ASTM carbon steel and stainless steel internals. They are available from ½" to 2" with a choice of screwed, socket weld, or flanged connections and are typically used for isolating steam trap stations. The RP piston valve gives a tight shut off and can be maintained in line without the need to remove the valve.

Go to our Piston Valves product page for more information.

Ball Valves

Ball Valve

We offer a full range of ball valves for isolation purposes in either forged carbon steel or stainless steel, in sizes up to DN200 with a choice of connections. Our ball valves can be offered for a range of process fluids and gases.

Our M33 range of ball valve is specifically designed for the Oil & Petrochemical Industry. This is an antistatic / firesafe version, which can be used on a range of services including, refining fluids, hydrocarbons, industrial gases and offshore applications.

Go to our Ball Valves product page for more information.