Control Valves

Information icon

Not all products are available in all markets.  Please choose your National Spirax Sarco Web Site or Contact Us for further information.

C series

C Series

The C series is a cage design control valve that conforms to the requirements laid down by ANSI B 16.34 and ASME VIII and is compatible with all industry standard interface devices. The cage-guided plug provides excellent control over high differential pressures and allows quick and easy maintenance.

The C series is available in carbon steel and stainless steel in sizes from DN25 to DN200 with a range of end connections including flanged and socket weld.

A range of flow characteristics are provided by offering different design trims and also perforated trims for noise and cavitation problems.

Go to our Control Valves product page for more information.