Spirax Sarco USA
Fax: (803) 714-2222
InsideSalesLeads@Spirax.com
http://www.SpiraxSarco.com/us/
Spirax Sarco introduces the VLM10 Inline Vortex Mass Flowmeter
Mass, Volumetric, and Energy flow measurement for steam, liquid, and gas
Spirax Sarco announces the release of the VLM10 inline vortex flowmeter for mass, volumetric, and energy flow measurement on steam, liquid, and gas applications in sizes 1” to 12”.
The VLM10 combines an inline vortex meter, a built in flow computer and an integral temperature sensor giving users an elegant all in one solution for their metering needs.
The VLM10 is precise and reliable with a steam or gas mass flow accuracy of ± 1.5% of range over a wide 20:1 flow range. The fully welded, no gasket design, insures safe measurement of steam and allows the sensors and RTD to be removed without having to shut down the line first. The built in web server allows customers to monitor flow and monitor meter health through the internet. Digital communications delivers information on demand using Modbus RTU, BACnet MS/TP and Modbus TCP/IP technology with standard analog and pulse outputs.
The VLM10 is available in a wide range of connections and pressure ranges.
Contact us for advice from our engineers
- Help on sizing and selection
- Arrange a visit
- Answers & advice on products/applications
- Obtaining quotes & placing orders