Spirax Sarco USA
Fax: (803) 714-2222
InsideSalesLeads@Spirax.com
http://www.SpiraxSarco.com/us/
Spirax Sarco releases a new range of ASME Class 600 rated temporary strainers
Spirax Sarco announces the release of the TP range of conical temporary strainers. This range has been designed to fit between flanges and is mainly used during commissioning and start up to remove any course debris.
This range is pressure rated to ASME class 600 standards making it suitable for a wide range of fluids for applications in process lines, steam and condensate systems, and hot water systems. It features a large screening area and is available in a wide range of strainer screen options including Stainless Steel, Monel, perforations and mesh. This allows optimum selection for specific applications and types of fluid.
Standard filters are available in sizes 1-1/2” and 28” and are manufactured in 304L stainless steel.
Contact us for advice from our engineers
- Help on sizing and selection
- Arrange a visit
- Answers & advice on products/applications
- Obtaining quotes & placing orders