Spirax Sarco USA
Fax: (803) 714-2222
InsideSalesLeads@Spirax.com
http://www.SpiraxSarco.com/us/
Spirax Sarco announces the release of the Fig 34HP strainer range
Spirax Sarco is pleased to announce the release of the Fig 34HP cast carbon steel Y-type strainer range which is rated to ASME Class 600 standards and therefore meets the needs of a wider range of applications. The FigHP is designed to protect equipment from pipeline debris such as scale, rust, jointing compound, weld metal and other solids in flowing liquids or gases making this ideal for the Oil and Petrochemical market.
This new range of strainers has a large screen area providing high CV and low pressure drop as well as making the frequency of blowdown for cleaning considerably reduced. The Fig 34HP strainer is capped, drilled and tapped to enable a blowdown valve to be fitted to drain and clean the screen in service, therefore reducing system downtime. The Fig34HP features a wide range of strainer screen options that are available in stainless steel, Monel, perforations, and mesh. Additional options include integrally flanged or butt weld connections.
Contact your local Spirax Sarco representative to assist you in matching the most appropriate size to meet your specific needs.
Contact us for advice from our engineers
- Help on sizing and selection
- Arrange a visit
- Answers & advice on products/applications
- Obtaining quotes & placing orders