Spirax Sarco USA
Fax: (803) 714-2222
InsideSalesLeads@Spirax.com
http://www.SpiraxSarco.com/us/
New Pivotrol PTF4 Condensate Pump Brings Reliability to High Capacity
Pivotrol Condensate Pump
BLYTHEWOOD, SC - Spirax Sarco, Inc., has introduced the Pivotrol PTF4 High-Capacity Pressure Powered Condensate Pump, capable of pumping up to 40,000 lb/hr in rapid-cycling process environments and under elevated pressure and temperature conditions. The Pivotrol PTF4 pump is designed as a solution to excessive maintenance and energy consumption common with high-capacity condensate pumps used in large commercial and industrial facilities.
The PTF4, incorporating dual Pivotrol pumping mechanisms with PowerPivot technology, is backed by a three million cycles or three year warranty, with a lifetime spring warranty. A five million cycles or five year extended warranty is available as an option. Integral electronic cycle counters monitor the pump's performance and confirm warranty coverage.
A patented pressure balancing body ensures both mechanisms share the pumping load equally. Patented vent assist valves release pressure in the pump body during the exhaust stroke, for faster filling and overall cycling, plus higher capacity. The PTF4 is only 2/3 the size of the unit it replaces, with nearly equal capacity through its 4-in. inlet and outlet check valves. Servicing is easier and reliability is markedly improved. As a result of innovative technology backed by four patents, the PTF4 offers higher performance than conventional technology, yet in a smaller package.
Find more information on the Pivotrol® on our Non-Electric Pumps page.
Contact us for advice from our engineers
- Help on sizing and selection
- Arrange a visit
- Answers & advice on products/applications
- Obtaining quotes & placing orders