Spirax Sarco USA
Tel: (800) 575-0394
Fax: (803) 714-2222
InsideSalesLeads@Spirax.com
http://www.SpiraxSarco.com/us/
Fax: (803) 714-2222
InsideSalesLeads@Spirax.com
http://www.SpiraxSarco.com/us/
Spirax Sarco Offers Clean Steam Separator
Constructed of 316L stainless steel, the CS10 is fully traceable, ensuring system integrity. It is designed to exceed the steam dryness value of 0.95 and features a patent-pending body with a removable baffle plate to facilitate periodic de-rouging and inspection.
The separator is designed in accordance with the latest standard of ASME BPE guide for the biopharmaceutical industry. All elastomers are FDA regulation CFR 21, paragraph 177, section 2600 and USP class VI.
Contact us for advice from our engineers
- Help on sizing and selection
- Arrange a visit
- Answers & advice on products/applications
- Obtaining quotes & placing orders