Spirax Sarco UK
Fax: +44 (0)1242 573342
WebEnquiries@SpiraxSarco.com
http://www.SpiraxSarco.com/uk/
The STS17 range of fabricated steam trap stations have been designed to provide a convenient 'ready-to-install' trapping solution which has an upstream isolation valve, quick-fit connector with strainer, check valve and a downstream isolation valve.
- Compatible steam trap options - provides flexible supply and selection.
- Sealed design ensures zero leakage and reduces lifetime cost.
- Stainless steel construction ensures long and trouble-free life with good corrosion resistance and 'cleanliness'.
- Simple and safe operation, through easy indication of valve position and 'two-bolt' steam trap connection.
Not all products are available in all markets. Please choose your National Spirax Sarco Website or Contact Us for further information.
What do I do now?
Find further information on Steam Trap Sets in the sections below, or get in touch for further assistance.
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
| STS17 Flyer | 152 KB | |||
| STS17 Steam trapping station for use with all quick-fit steam traps | SB-P178-06 | 248 KB |
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
| STS17 and ISTS17 Stainless Steel Pipeline Connector Steam Trapping Stations | TI-P178-01 | 446 KB |
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
| STS17 and ISTS17 Pipeline Connector Steam Trapping Stations - Supplementary Safety Information | IM-P178-03 | 33 KB | ||
| STS17 and ISTS17 Stainless Steel Pipeline Connector Steam Trapping Stations | IM-P178-02 | 732 KB |