Spirax Sarco UK
Fax: +44 (0)1242 573342
WebEnquiries@SpiraxSarco.com
http://www.SpiraxSarco.com/uk/
Innovative condensate recovery reduces boiler running costs.
FREME (Flash Recovery Energy Management Equipment) is an innovative packaged system that recovers all the energy in condensate and flash steam and uses it to preheat the feed water to the boiler. FREME is a closed, pressurised system that enables returned condensate to be fed into the boiler at much higher temperatures than a conventional system that is open to atmosphere. This reduces the amount of work the boiler needs to do to raise steam, reducing energy costs considerably.
- Improved boiler efficiency reduces energy costs
- Eliminate the need to dump recovered condensate
- Reduce water supply and water treatment costs
- Pre-engineered, skid-mounted for rapid and safe installation
Not all products are available in all markets. Please choose your National Spirax Sarco Website or Contact Us for further information.
What do I do now?
Find further information on Flash Recovery Energy Management Equipment (FREME) in the sections below, or get in touch for further assistance.
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
| FREME Overview and Case Studies | 265 KB | |||
| FREME Product Flyer | 259 KB |
Case Studies
Available Case Studies for this system.
Contact us for advice from our engineers
- Help on sizing and selection
- Arrange a visit
- Answers & advice on products/applications
- Obtaining quotes & placing orders