Spirax Sarco UK
Fax: +44 (0)1242 573342
WebEnquiries@SpiraxSarco.com
http://www.SpiraxSarco.com/uk/
Electric Pumps
A range of electric condensate recovery units designed to handle flashing condensate which is commonly returned for use as boiler feed water to improve plant energy efficiency.
Units are available with galvanised, copper, and stainless steel receivers capable of handling capacities up to 30,000 kg/h. For units outside this range or for guidance regarding plant improvements and return on investment please contact Spirax Sarco for more information.
Not all products are available in all markets. Please choose your National Spirax Sarco Website or Contact Us for further information.
What do I do now?
Find further information on Electric Pumps in the sections below, or get in touch for further assistance.
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
| M Series Condensate Recovery Unit | TI-P089- 01 | 7 | 76 KB | |
| Series III Cascade Condensate Recovery Unit | TI-P089- 06 | 4 | 36 KB | |
| Series III Condensate Recovery Unit Single Pump Sizing Chart | TI-P089- 05 | 6 | 46 KB | |
| Series III Condensate Recovery Unit with Copper Receiver | TI-P089- 04 | 3 | 60 KB | |
| Series III Condensate Recovery Unit with Galvanised Receiver | TI-P089- 03 | 4 | 58 KB | |
| Series III Condensate Recovery Unit with Galvanised Receiver, Single or Duplex Pumps | TI-P089- 07 | 5 | 38 KB | |
| SPM Stainless Steel Condensate Recovery Unit | TI-P089- 38 | 2 | 169 KB | |
| SPS Series Stainless Steel Condensate Recovery Units | TI-P089- 37 | 3 | 152 KB |
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
| M Series Condensate Recovery Unit | IM-P089- 29 | 3 | 204 KB | |
| Series III Condensate Recovery Unit | IM-P089- 28 | 4 | 207 KB | |
| SPM Stainless Steel Condensate Recovery Units | IM-P089- 39 | 1 | 310 KB | |
| SPS Series Stainless Steel Condensate Recovery Units | IM-P089- 40 | 1 | 422 KB |
Steam Engineering Tutorials
Tutorials explaining the principles of steam and heat transfer, specific to this product section.
Calculators
The appropriate calculator to help designers and engineers select and size the products they need.