Self-acting Temperature Control

For straightforward heating or cooling applications without rapid load changes, a low cost, reliable solution to temperature control is required.

Self-acting controls provide the ideal answer. They use the temperature of the process fluid to power their operation.

  • No need for an external power source
  • Robust
  • Reliable
  • Intrinsically safe
  • Low cost
  • Suitable for wet, dirty, explosive, acid or power-free locations.

Contact us for advice from our engineers

  • Help on sizing and selection

  • Arrange a visit

  • Answers & advice on products/applications

  • Placing orders

Self-acting Temperature Control
Vacuum Breakers

Available Applications:

 

Product Information

Find technical literature for the products used within this application.

Arrow Top