Spirax Intervalf
Tel: (0216) 441 73 73 (pbx)
Fax: (0216) 441 73 77
info@tr.spiraxsarco.com
http://www.SpiraxSarco.com/tr/
Fax: (0216) 441 73 77
info@tr.spiraxsarco.com
http://www.SpiraxSarco.com/tr/
Branch Line Steam Trap Set
Condensate drainage from the steam system is carried out using steam traps, which remove condensate whilst preventing the loss of steam from the system.
- Spirax Sarco offer an extensive range of steam trap types for different applications and system requirements.
- Complete steam trap stations include steam trap monitoring, isolation valves and a strainer for protection. A lift check valve prevents reverse flow through the trap.
Contact us for advice from our engineers
Help on sizing and selection
Arrange a visit
Answers & advice on products/applications
Placing orders