Spirax Sarco Thailand
Fax: 0 2374 0536
SalesTeam@th.SpiraxSarco.com
http://www.SpiraxSarco.com/th/
Thermodynamic Steam Traps
- Thermodynamic steam traps combine reliability, simplicity and efficiency of operation.
- With just one moving part - a hardened stainless steel disc - they give a blast discharge with clean, tight shut-off.
- Able to withstand superheat, waterhammer, corrosive condensate, freezing and vibration.
- The TD trap is the first choice for removal of condensate from steam distribution systems.
ผลิตภัณฑ์และบริการบางอย่างอาจไม่มีจำหน่ายในพื้นที่บางแห่ง โปรดเลือกเวปไซต์ของ สไปแร็กซ์ ซาร์ดกประเทศต่างๆ หรือ ติดต่อเรา สำหรับข้อมูลเพิ่มเติม
What do I do now?
Find further information on Thermodynamic Steam Traps in the sections below, or get in touch for further assistance.
Contact us for advice from our engineers
- Help on sizing and selection
- Arrange a visit
- Answers & advice on products/applications
- Obtaining quotes & placing orders
Range Table
- Steel
- Stainless Steel
- Alloy Steel
| Model | TD42 | |||
| S2LC | S2 | S3 | ||
| Maximum Operating Pressure | 42 bar | 42 bar | 42 bar | |
| Body Rating | PN16 | |||
| PN40 | ||||
| PN63 | ||||
| PN100 | ||||
| PN250 | ||||
| ANSI 300 | ||||
| ANSI 600 | ||||
| Sizes | 1/4" | |||
| 3/8" | ||||
| DN15 1/2" | ||||
| DN20 3/4" | ||||
| DN25 1" | ||||
| ENP Finish | ||||
| Low Capacity Internals | Standard | |||
| Optional | ||||
| Connections | Screwed | |||
| Socket Weld | ||||
| Butt Weld | ||||
| Flanged | ||||
| Integral Strainers | ||||
| Blowdown Valve Option | ||||
| Replaceable Seat | ||||
| Insulating Cover | Standard | |||
| Optional | ||||
| Technical Literature | Literature for these products is available below | |||
Technical Information
Use our technical information sheets for a full technical specification of the product. They typically include:
- Pressure/temperature limits
- Materials
- Sizes & connections
- Dimensions & weights
- Capacity charts
- Ordering information
Installation & Maintenance Instructions
Clear & accurate guidelines on installation & maintenance. They typically include:
- General safety information
- General product information
- Installation
- Commissioning
- Operation
- Maintenance
- Spare parts
| Title | Reference Number | Issue | File Size | |
|---|---|---|---|---|
| BTD52L Thermodynamic Steam Trap | IM-P181-03 | 4 | 86 KB | |
| TD10, TD52M and TD259 Thermodynamic Steam Traps | IM-P068-31 | 3 | 96 KB | |
| TD120 Thermodynamic Steam Trap | IM-P150-07 | 4 | 204 KB | |
| TD120M High Pressure Thermodynamic Steam Trap with Replaceable Seat | IM-P150-12 | 3 | 666 KB | |
| TD1464 Thermodynamic Steam Trap | IM-P016-06 | 1 | 90 KB | |
| TD20JF (Japanese Flanged) Thermodynamic Steam Traps | IM-P068-45 | 2 | 139 KB | |
| TD32F Flanged Thermodynamic Steam Traps | IM-P068-26 | 4 | 113 KB | |
| TD3-3 Thermodynamic Steam Traps | IM-P068-25 | 2 | 894 KB | |
| TD42 Thermodynamic Steam Trap | IM-P068-24 | 5 | 368 KB | |
| TD42S2 Thermodynamic Steam Trap | IM-P068-37 | 6 | 656 KB | |
| TD42S3 Thermodynamic Steam Trap for Low Ambient Temperature Service | IM-P068-38 | 6 | 280 KB | |
| TD45 Thermodynamic Steam Trap | IM-P068-47 | 1 | 100 KB | |
| TD62LM and TD62M Thermodynamic Steam Traps with Replaceable Seats | IM-P068-58 | 4 | 988 KB | |
| Thermodynamic Steam Traps (TD) Supplementary Safety Information | IM-S01-19 | 1 | 36 KB |
Steam Engineering Tutorials
Tutorials explaining the principles of steam and heat transfer, specific to this product section.
Calculators
The appropriate calculator to help designers and engineers select and size the products they need.
CAD Drawings
CAD drawings enabling you to see exactly how the product is constructed. You can also drop these into your own schematics.
Contact us for advice from our engineers
- Help on sizing and selection
- Arrange a visit
- Answers & advice on products/applications
- Obtaining quotes & placing orders