Spirax Sarco Thailand
Fax: 0 2374 0536
SalesTeam@th.SpiraxSarco.com
http://www.SpiraxSarco.com/th/
Ball Float Steam Traps
- Extremely versatile traps.
- Work efficiently on both light and heavy condensate loads.
- Compact in size.
- Discharge capacity is high and continuous, ensuring maximum heat transfer.
- Ball float steam traps are the best choice for draining plant with automatic temperature control.
- An integral air vent is fitted as standard and a steam lock release is an option.
ผลิตภัณฑ์และบริการบางอย่างอาจไม่มีจำหน่ายในพื้นที่บางแห่ง โปรดเลือกเวปไซต์ของ สไปแร็กซ์ ซาร์ดกประเทศต่างๆ หรือ ติดต่อเรา สำหรับข้อมูลเพิ่มเติม
What do I do now?
Find further information on Ball Float Steam Traps in the sections below, or get in touch for further assistance.
Contact us for advice from our engineers
- Help on sizing and selection
- Arrange a visit
- Answers & advice on products/applications
- Obtaining quotes & placing orders
Range Table
- Cast Iron
- SG Iron
- Cast Steel
- Stainless Steel
| Model | FT46 | FTS14 | ||||
| Body Design Rating | PN40 | PN25 | ||||
| Sizes | DN15 | |||||
| DN20 | ||||||
| DN25 | ||||||
| DN32 | ||||||
| DN40 | ||||||
| DN50 | ||||||
| DN80 | ||||||
| DN100 | ||||||
| Connections | Screwed | |||||
| Flanged | ||||||
| Socket Weld | ||||||
| Universal or vertical / horizontal flow | ||||||
| ENP with Strainer | ||||||
| C version with SLR | ||||||
| Drain Cock Tapping | ||||||
| Technical Literature | Literature for these products is available below | |||||
Note: SLR (Steam Lock Release) is not available on FT43 and FT44 DN80 / DN100 and all vertical versions of FT43, FT44 and FT47.
32 bar versions of all float traps are only provided with a thermostatic air vent.
Sales Brochures
Our brochures typically contain the concept, customer benefits and key features of the product.
| Title | Reference Number | Issue | File Size | |
|---|---|---|---|---|
| FTGS14 Ball float steam trap | SB-P145-17 | 2 | 2.64 MB |
Technical Information
Use our technical information sheets for a full technical specification of the product. They typically include:
- Pressure/temperature limits
- Materials
- Sizes & connections
- Dimensions & weights
- Capacity charts
- Ordering information
Installation & Maintenance Instructions
Clear & accurate guidelines on installation & maintenance. They typically include:
- General safety information
- General product information
- Installation
- Commissioning
- Operation
- Maintenance
- Spare parts
Steam Engineering Tutorials
Tutorials explaining the principles of steam and heat transfer, specific to this product section.
Calculators
The appropriate calculator to help designers and engineers select and size the products they need.
CAD Drawings
CAD drawings enabling you to see exactly how the product is constructed. You can also drop these into your own schematics.
Contact us for advice from our engineers
- Help on sizing and selection
- Arrange a visit
- Answers & advice on products/applications
- Obtaining quotes & placing orders