Spirax Sarco Thailand
Fax: 0 2374 0536
SalesTeam@th.SpiraxSarco.com
http://www.SpiraxSarco.com/th/
Clean Steam Generators
This range of unfired clean steam generators provides accurately controlled steam generation utilising demineralised water services and steam from standard boiler plant. The packaged units are available with a clean steam generation rate of between 70 to 5 500 kg /h.
The units come mounted on a stainless steel skid and are supplied with all the necessary water level control, primary steam control and other ancillary equipment required for efficient operation.
ผลิตภัณฑ์และบริการบางอย่างอาจไม่มีจำหน่ายในพื้นที่บางแห่ง โปรดเลือกเวปไซต์ของ สไปแร็กซ์ ซาร์ดกประเทศต่างๆ หรือ ติดต่อเรา สำหรับข้อมูลเพิ่มเติม
What do I do now?
Find further information on Clean Steam Generators in the sections below, or get in touch for further assistance.
Contact us for advice from our engineers
- Help on sizing and selection
- Arrange a visit
- Answers & advice on products/applications
- Obtaining quotes & placing orders
Sales Brochures
Our brochures typically contain the concept, customer benefits and key features of the product.
| Title | Reference Number | Issue | File Size | |
|---|---|---|---|---|
| EasiHeat Compact heat exchange solution | SB-S27-02 | 6 | 853 KB | |
| QuickHeat compact heat exchange solution | SB-P483-01 | 2 | 459 KB | |
| SHE Sanitary Heat Exchanger | SB-P476-01 | 1 | 1.07 MB | |
| Spirax FREME Flash Recovery Energy Management Equipment | SB-P477-02 | 02 | 1.74 MB | |
| Steam heat exchange solutions | SB-GCH-31 | 2 | 392 KB |
Technical Information
Use our technical information sheets for a full technical specification of the product. They typically include:
- Pressure/temperature limits
- Materials
- Sizes & connections
- Dimensions & weights
- Capacity charts
- Ordering information
| Title | Reference Number | Issue | File Size | |
|---|---|---|---|---|
| EasiHeat Packaged Heat Exchanger System | TI-S27-03 | 3 | 100 KB | |
| Packaged Heat Exchanger Systems Type PHS-C with Corrugated Tube Heat Exchanger | TI-P222-01 | 1 | 460 KB | |
| Packaged Heat Exchanger Systems Type PHS-P with Plate Heat Exchanger | TI-P221-01 | 1 | 520 KB | |
| QuickHeat Condensate Control Packaged Heat Exchange Systems | TI-P483-04 | 1 | 1.18 MB | |
| QuickHeat Steam Control Packaged Heat Exchanger Solutions | TI-P483-02 | 1 | 672 KB | |
| Spirax FREME Flash Recovery Energy Management Equipment | TI-P477-03 | 2 | 778 KB | |
| Turflow Type Heat Exchanger EVC (Exhaust Vapour Condenser) | TI-P222-02 | 1 | 192 KB | |
| Vahterus PSHE Series Plate & Shell Heat Exchangers | TI-P228-01 | 1 | 588 KB |
Installation & Maintenance Instructions
Clear & accurate guidelines on installation & maintenance. They typically include:
- General safety information
- General product information
- Installation
- Commissioning
- Operation
- Maintenance
- Spare parts
| Title | Reference Number | Issue | File Size | |
|---|---|---|---|---|
| EasiHeat Mechanical Installation and Commissioning Instructions | IM-S27-05 | 2 | 581 KB | |
| Series Fixed Tube Sheet Heat Exchangers | IM-S52-06 | 1 | 484 KB | |
| SHE Sanitary Heat Exchanger | IM-P476-02 | 1 | 629 KB | |
| SX100 Controller | IM-S27-06 | 2 | 175 KB | |
| SX100 Controller Operator's Manual | IM-S27-10 | 1 | 1.56 MB | |
| SX100 Controller Site Manual | IM-S27-09 | 1 | 2.22 MB | |
| SX100e Controller Quick Set-Up Manual | IM-S27-12 | 1 | 159 KB |
Steam Engineering Tutorials
Tutorials explaining the principles of steam and heat transfer, specific to this product section.
Calculators
The appropriate calculator to help designers and engineers select and size the products they need.
CAD Drawings
CAD drawings enabling you to see exactly how the product is constructed. You can also drop these into your own schematics.
Contact us for advice from our engineers
- Help on sizing and selection
- Arrange a visit
- Answers & advice on products/applications
- Obtaining quotes & placing orders