Spirax Sarco Thailand
Fax: 0 2374 0536
SalesTeam@th.SpiraxSarco.com
http://www.SpiraxSarco.com/th/
Pressure Reducing & Surplussing Valves
Well designed steam systems produce clean dry steam for delivery at high pressure - the best quality steam at the lowest cost.
Lower pressure steam is usually needed at the point of use. Effective control demands an automatic valve that can reduce steam pressure accurately, reliably and at a cost to suit the application.
Types;
- Self-acting valves (can operate without the need of external power).
- Pneumatic signal and actuator operated valves.
ผลิตภัณฑ์และบริการบางอย่างอาจไม่มีจำหน่ายในพื้นที่บางแห่ง โปรดเลือกเวปไซต์ของ สไปแร็กซ์ ซาร์ดกประเทศต่างๆ หรือ ติดต่อเรา สำหรับข้อมูลเพิ่มเติม
What do I do now?
Find further information on Pressure Reducing & Surplussing Valves in the sections below, or get in touch for further assistance.
Contact us for advice from our engineers
- Help on sizing and selection
- Arrange a visit
- Answers & advice on products/applications
- Obtaining quotes & placing orders
Range Table
- Pressure Reducing Valves
- Surplussing Valves
| Valve type | Pilot operated | Direct acting | Compact direct acting | Pneumatically actuated |
|||
| DP | DRV | BRV2 | BRV7 | SRV2 | LRV2 | SPIRA-TROL | |
| Steam Applications | |||||||
| Gas Applications | |||||||
| Liquid Applications | |||||||
| Minimal Pipeline Space | |||||||
| Minor Branch Lines | |||||||
| Major Branch Lines | |||||||
| Steam Distribution | |||||||
| Accurate Control Options | |||||||
| Variety of Control Options | |||||||
| High Capacity | |||||||
| Poor Media Conditions | |||||||
| Technical literature | Literature for these products is available below | See Control Valves | |||||
Sales Brochures
Our brochures typically contain the concept, customer benefits and key features of the product.
| Title | Reference Number | Issue | File Size | |
|---|---|---|---|---|
| Pressure reducing and surplussing valves for steam and industrial fluids | SB-GCH-29 | 3 | 2.99 MB |
Technical Information
Use our technical information sheets for a full technical specification of the product. They typically include:
- Pressure/temperature limits
- Materials
- Sizes & connections
- Dimensions & weights
- Capacity charts
- Ordering information
Installation & Maintenance Instructions
Clear & accurate guidelines on installation & maintenance. They typically include:
- General safety information
- General product information
- Installation
- Commissioning
- Operation
- Maintenance
- Spare parts
Steam Engineering Tutorials
Tutorials explaining the principles of steam and heat transfer, specific to this product section.
Calculators
The appropriate calculator to help designers and engineers select and size the products they need.
CAD Drawings
CAD drawings enabling you to see exactly how the product is constructed. You can also drop these into your own schematics.
Contact us for advice from our engineers
- Help on sizing and selection
- Arrange a visit
- Answers & advice on products/applications
- Obtaining quotes & placing orders