Spirax Sarco Thailand
Fax: 0 2374 0536
SalesTeam@th.SpiraxSarco.com
http://www.SpiraxSarco.com/th/
Drain Traps & Ancillaries
A complete range of isolators, drain traps & ancillaries specifically built for the robust application of compressed air.
ผลิตภัณฑ์และบริการบางอย่างอาจไม่มีจำหน่ายในพื้นที่บางแห่ง โปรดเลือกเวปไซต์ของ สไปแร็กซ์ ซาร์ดกประเทศต่างๆ หรือ ติดต่อเรา สำหรับข้อมูลเพิ่มเติม
What do I do now?
Find further information on Drain Traps & Ancillaries in the sections below, or get in touch for further assistance.
Contact us for advice from our engineers
- Help on sizing and selection
- Arrange a visit
- Answers & advice on products/applications
- Obtaining quotes & placing orders
Sales Brochures
Our brochures typically contain the concept, customer benefits and key features of the product.
| Title | Reference Number | Issue | File Size | |
|---|---|---|---|---|
| Liquid drainers for air and gas systems | SB-P148-40 | 1 | 585 KB |
Technical Information
Use our technical information sheets for a full technical specification of the product. They typically include:
- Pressure/temperature limits
- Materials
- Sizes & connections
- Dimensions & weights
- Capacity charts
- Ordering information
Installation & Maintenance Instructions
Clear & accurate guidelines on installation & maintenance. They typically include:
- General safety information
- General product information
- Installation
- Commissioning
- Operation
- Maintenance
- Spare parts
| Title | Reference Number | Issue | File Size | |
|---|---|---|---|---|
| Airodyn, BRair and BRoil Compressed Air Drain Traps | IM-S48-06 | 3 | 195 KB | |
| CA10S, CA14 and CA14S Air and Gas Traps | IM-P148-13 | 8 | 195 KB | |
| CA10S, CA14(S), CA16(S), CA44(S), CA46(S), CAS14(S), BRair, BRoil and Airodyn Liquid Drainers | IM-S48-07 | 3 | 31 KB | |
| CA16 and CA16S-14 Air and Gas Trap | IM-P148-10 | 3 | 106 KB | |
| CA44, CA44S, CA46 and CA46S Air and Gas Traps | IM-P148-37 | 2 | 131 KB | |
| CAS14 and CAS14S Austenitic Stainless Steel Ball Float Air and Gas Traps - 1/2", 3/4" and 1" | IM-P148-39 | 1 | 248 KB | |
| Dri-Line Mk3 Monnier Compressed Air Drain Trap | IM-P504-24 | 2 | 663 KB | |
| Spirax-Monnier IFM2 International Compressed Air Flow Meter | IM-P580-04 | 1 | 43 KB | |
| Spirax-Monnier venting and Non-venting Ball Valves | IM-P560-04 | 2 | 64 KB |
CAD Drawings
CAD drawings enabling you to see exactly how the product is constructed. You can also drop these into your own schematics.
Contact us for advice from our engineers
- Help on sizing and selection
- Arrange a visit
- Answers & advice on products/applications
- Obtaining quotes & placing orders