Spirax Sarco Singapore
Fax: (65) 6 459 6854
Spirax.Singapore@sg.spiraxsarco.com
http://www.SpiraxSarco.com/sg/
The SP300 Positioner
The SP300 range of communication positioners is the smart and flexible option for today's modern processing environments. A non-contact "Hall Effect" sensor was used to detect changes in the magnetic flux when the control valve stem moves. It is then feed-back to the positioner to alter the air signal to the actuator. The benefit in using a Hall Effect sensor is to solve the problem of difficult access due to environment hinderance and process instability due to vibration in the plant.
The SP300 is the answer for applications that require addressable or networked communications capability with no compromise in performance even under extreme environmental conditions.
Detailed information on the SP300 is available in our Issue 2 of the Product Launch. Obtain a COPY now....
To keep you posted on Spirax Sarco's latest product range, kindly leave your Company Name and Contact Person in your request above.
Contact us for advice from our engineers
- Help on sizing and selection
- Arrange a visit
- Answers & advice on products/applications
- Obtaining quotes & placing orders