High Capacity Direct Acting Pressure Control

It is more efficient and economic to produce steam at high pressures for delivery through the distribution system. This may mean that the pressure needs to be reduced for use in other parts of the system. A reliable method of providing high capacity pressure reduction, particularly for steam distribution at lower pressures or on branch lines to larger equipment, is to use a direct acting pressure reducing valve.

These valves are self acting - the downstream pressure signal moves the diaphragm against an adjustable spring, providing valve movement proportional to sensed pressure.

  • Extremely robust
  • High capacity
  • No need for an external power source
  • Easy to adjust and maintain

What do I do now?

Find further related information on High Capacity Direct Acting Pressure Control in the sections below, or get in touch for further assistance.

Contact us for advice from our engineers

  • Help on sizing and selection

  • Arrange a visit

  • Answers & advice on products/applications

  • Placing orders

High Capacity Direct Acting Pressure Control
 

Examples of Typical Solutions

Clear diagrams and descriptions on parts - This information helps you to understand applications like this one.

Arrow Top
 

Steam Engineering Tutorials

Tutorials explaining the principles of steam and heat transfer.

Arrow Top
 

Calculators

The appropriate calculator to help designers and engineers select and size the products they need.

Arrow Top
 

Product Information

Find technical literature for the products used within this application.

Arrow Top