Spirax Sarco Romania
Tel: +40 364 404752
Fax: +40 364 880075
office@ro.spiraxsarco.com
http://www.SpiraxSarco.com/ro/
Fax: +40 364 880075
office@ro.spiraxsarco.com
http://www.SpiraxSarco.com/ro/
Pressure
Pilot Operated Reducing Station (Flanged)
The drawing shows the correct way to install the reducing station and the role of each component.
Component Descriptions
| Part | Component | Function |
|---|---|---|
| 1 | Separator | to protect the reducing valve from wet steam |
| 2 - 6 inc. | Separator Steam Trap Set | |
| 7 | Isolating Valve | to isolate the reducing station from the steam supply |
| 8 | Strainer | to protect the reducing valve from detritus |
| 9 | Pressure Gauge | to monitor the upstream pressure |
| 10 | Reducing Valve | to reduce the high pressure supply for low pressure use |
| 11 | Safety Valve | to protect the downstream equipment from overpressure |
| 12 | Pressure Gauge | to monitor the control pressure |
| 13 | Isolating Valve | to set the reducing valve under no load conditions |
Table of Parts
| Part | Component | Bronze | Cast iron | SG iron | Steel | Stainless steel | Product details | |
|---|---|---|---|---|---|---|---|---|
| 1 | Separator | S3 | S1, S12 | S5 | S6 | Separators & Insulation Jackets | ||
| 2, 6, 7, 13 | Isolating Valve | Bellows Sealed Stop Valve | BSA1 | BSA2 | BSA3 | Bellows Sealed Stop Valves | ||
| Ball Valve | M20, M31, M40 | M31, M40 | Ball Valves | |||||
| 3, 8 | Strainer | Fig 3 | Fig 33 | Fig 37 | Fig 34 | Fig 36 | Strainers & Filters | |
| 5 | Ball Float Steam Trap with Monitor | IFT53 | IFT57 | IFT54 | Steam Trap Performance Monitoring | |||
| 6 | Check Valve | DCV2, 3 or 4 | Check Valves | |||||
| 9, 12 | Pressure Gauge | 100 mm Diameter Pressure Gauge with 'U' or Ring Syphon | Pressure Gauges & Temperature Gauges | |||||
| 10 | Pressure Reducing Valve | DP27 | DP143 | DP163 | Pressure Reducing & Surplussing Valves | |||
| 12 | Safety Valve | SV73 | SV607 | SV74, SV604 | SVL606 | Safety Valves | ||
What do I do now?
Spirax Sarco have experienced engineers available to offer advice on these applications:
Let us help you size and select these products
Arrange a visit to your plant by Spirax Sarco
Ask us a question about this application