Steam Trap Performance Monitoring
View product information for Steam Trap Performance Monitoring.
Naming Conventions for Product Drawings
The basic naming convention generally consists of the product name followed by its view or orientation. For example, TD42 L is a TD42 Thermodynamic steam trap shown with flow from left to right.
| Abbreviation | Example | Meaning | |
|---|---|---|---|
product views & orientations |
|||
| R | TD42 R | Right to left flow | |
| L | TD42 L | Left to right flow | |
| V or Ver | FT14 V Cover Sc | Vertical flow | |
| Z | FT14 Z Sc | Z axis view (for example, the view looking through the centre orifice) | |
| Fi | ILVA Fi L | Full image | |
connection types |
|||
| Sc | BPT21 L Sc | Screwed | |
| Fl | BPT21 L Fl | Flanged | |
| Wd | BTD52 L Wd | Weld | |
| Bw | AV45 Bw L | Butt weld | |
product options |
|||
| B/down or Bd | TD42 L Bd+Iso | Blowdown version | |
| Iso or Isotub | TD42 L Bd+Iso | Isotub option (for Thermodynamic steam traps) | |
| H or Hor | FT54H* L | Horizontal version | |
| V or Ver | FT54V* | Vertical version | |
| SLR | FT14 L SLR Sc | Steam lock release option | |
other conventions |
|||
| * | BSA1* L | More than one product shares this drawing (for example, the BSA2 & BSA3 look the same as the BSA1 so use the same drawing) | |
| # | BC 3200# | Insert the drawing using a scale factor of 1:1 |