Balanced Pressure Steam Traps

View product information for Balanced Pressure Steam Traps.

BPT13 R Straight

BPT13 R Straight
Arrow

BPT13 L Straight

BPT13 L Straight
Arrow

BPT13 R Angled

BPT13 R Angled
Arrow

BPT13 L Angled

BPT13 L Angled
Arrow

BTM7 Tube Weld

BTM7 Tube Weld

BTM7 Tri-clamp

BTM7 Tri-clamp

BTS7 Tube Weld

BTS7 Tube Weld

RTA1251 R < 1"

RTA1251 R < 1"
Arrow

RTA1251 L < 1"

RTA1251 L < 1"
Arrow

RTA1252 R >= 1"

RTA1252 R >= 1"
Arrow

RTA1252 L >= 1"

RTA1252 L >= 1"
Arrow

TM600 R Angled

TM600 R Angled
Arrow

TM600 L Angled

TM600 L Angled
Arrow

TM600N R Horiz

TM600N R Horiz
Arrow

TM600N L Horiz

TM600N L Horiz
Arrow

Naming Conventions for Product Drawings

The basic naming convention generally consists of the product name followed by its view or orientation. For example, TD42 L is a TD42 Thermodynamic steam trap shown with flow from left to right.

Abbreviation Example Meaning

product views & orientations

R TD42 R Right to left flow
L TD42 L Left to right flow
V or Ver FT14 V Cover Sc Vertical flow
Z FT14 Z Sc Z axis view (for example, the view looking through the centre orifice)
Fi ILVA Fi L Full image

connection types

Sc BPT21 L Sc Screwed
Fl BPT21 L Fl Flanged
Wd BTD52 L Wd Weld
Bw AV45 Bw L Butt weld

product options

B/down or Bd TD42 L Bd+Iso Blowdown version
Iso or Isotub TD42 L Bd+Iso Isotub option (for Thermodynamic steam traps)
H or Hor FT54H* L Horizontal version
V or Ver FT54V* Vertical version
SLR FT14 L SLR Sc Steam lock release option

other conventions

* BSA1* L More than one product shares this drawing (for example, the BSA2 & BSA3 look the same as the BSA1 so use the same drawing)
# BC 3200# Insert the drawing using a scale factor of 1:1