Computers, Displays & Transmitters
View product information for Ancillaries.
Naming Conventions for Product Drawings
The basic naming convention generally consists of the product name followed by its view or orientation. For example, TD42 L is a TD42 Thermodynamic steam trap shown with flow from left to right.
| Abbreviation | Example | Meaning | |
|---|---|---|---|
product views & orientations |
|||
| R | TD42 R | Right to left flow | |
| L | TD42 L | Left to right flow | |
| V or Ver | FT14 V Cover Sc | Vertical flow | |
| Z | FT14 Z Sc | Z axis view (for example, the view looking through the centre orifice) | |
| Fi | ILVA Fi L | Full image | |
connection types |
|||
| Sc | BPT21 L Sc | Screwed | |
| Fl | BPT21 L Fl | Flanged | |
| Wd | BTD52 L Wd | Weld | |
| Bw | AV45 Bw L | Butt weld | |
product options |
|||
| B/down or Bd | TD42 L Bd+Iso | Blowdown version | |
| Iso or Isotub | TD42 L Bd+Iso | Isotub option (for Thermodynamic steam traps) | |
| H or Hor | FT54H* L | Horizontal version | |
| V or Ver | FT54V* | Vertical version | |
| SLR | FT14 L SLR Sc | Steam lock release option | |
other conventions |
|||
| * | BSA1* L | More than one product shares this drawing (for example, the BSA2 & BSA3 look the same as the BSA1 so use the same drawing) | |
| # | BC 3200# | Insert the drawing using a scale factor of 1:1 |