Orifice Plate Flowmeters

A very simple and robust solution giving turndown of 4 to 1 and requiring upto 30 diameters straight upstream depending on pipe configuration

An orifice plate installed in a line creates a pressure differential as the fluid flows through it.

This differential pressure is measured via impulse lines by a differential pressure transmitter which converts it into an analogue or digital signal which can be processed to provide a display of the instantaneous rate of flow.

The relationship between the rate of flow and the differential pressure produced is very well understood and is described by the relevant standards BS 1042 and the equivalent ISO 5167.

One of the principle advantages of orifice plates manufactured and installed following these standards is that they do not require calibration. This means that orifice plates are very cost effective on larger line sizes.

Information icon

Not all products are available in all markets.  Please choose your National Spirax Sarco Website or Contact Us for further information.

What do I do now?

Find further information on Orifice Plate Flowmeters in the sections below, or get in touch for further assistance.

Contact us for advice from our engineers

  • Help on sizing and selection
  • Arrange a visit
  • Answers & advice on products/applications
  • Obtaining quotes & placing orders
Arrow Top
 

Sales Brochures

Our brochures typically contain the concept, customer benefits and key features of the product.

Title Reference Number Issue File Size
PDF Orifice plate flowmeters for steam liquids and gases SB-S66-11 4 195 KB
Arrow Top
 

Technical Information

Use our technical information sheets for a full technical specification of the product. They typically include:

  • Pressure/temperature limits
  • Materials
  • Sizes & connections
  • Dimensions & weights
  • Capacity charts
  • Ordering information
Title Reference Number Issue File Size
PDF M410 Orifice Plate Flowmeter and Carrier Assembly TI-P176-02 4 192 KB
PDF Orifice Plate Flowmeters Customer Data Sheet TI-P176-04 6 469 KB
Arrow Top
 

Installation & Maintenance Instructions

Clear & accurate guidelines on installation & maintenance. They typically include:

  • General safety information
  • General product information
  • Installation
  • Commissioning
  • Operation
  • Maintenance
  • Spare parts
Title Reference Number Issue File Size
PDF M410 Orifice Plate and Carrier Assembly Supplementary Safety Information IM-P176-07 1 33 KB
PDF M410 Orifice Plate Assemblies IM-P176-05 3 168 KB
Arrow Top
 

Examples of Typical Solutions

Clear diagrams and descriptions on parts - This information helps you to understand the specific application of this product.

Arrow Top
 

Steam Engineering Tutorials

Tutorials explaining the principles of steam and heat transfer, specific to this product section.

Arrow Top
 

CAD Drawings

CAD drawings enabling you to see exactly how the product is constructed. You can also drop these into your own schematics.

Arrow Top