International site for Spirax Sarco
Fax: (803) 714-2222
InsideSalesLeads@Spirax.com
http://www.SpiraxSarco.com/us/
Steam Traps
Spirax Sarco have a comprehensive range of thermodynamic and thermostatic steam traps developed specifically for clean and pure steam applications, including traps that operate very close to steam saturation temperature that minimize the condensate back up for critical steam-in-place applications.
Find information on our Documentation and Validation packages.
Steam Trap Performance Monitoring
Monitor your traps effectively for optimum system performance.
Go to our Steam Trap Performance Monitoring product page for more information.
Balanced Pressure Steam Traps
Automatically adjusts to variations in pressure.
Go to our Balanced Pressure Steam Traps product page for more information.
Bimetallic Steam Traps
The most robust of the thermostatic steam traps.
Go to our Bimetallic Steam Traps product page for more information.
Fixed Temperature Discharge Steam Traps
Ideal for systems where the discharge temperature can be set, still easily adjusted in situ.
Go to our Fixed Temperature Discharge Steam Traps product page for more information.
Ball Float Steam Traps
Best choice for draining plant with automatic temperature control.
Go to our Ball Float Steam Traps product page for more information.
Inverted Bucket Steam Traps
The most robust type of mechanical trap.
Go to our Inverted Bucket Steam Traps product page for more information.
Thermodynamic Steam Traps
Able to withstand superheat, waterhammer, corrosive condensate, freezing and vibration.
Go to our Thermodynamic Steam Traps product page for more information.
Sealed Steam Traps
Ideal as small replaceable traps.
Go to our Sealed Steam Traps product page for more information.
Swivel Connectors & Traps
A range of connectors and assemblies designed to suit our traps & minimise installation.
Go to our Swivel Connectors & Traps product page for more information.
Manifolds & Insulation Jackets
Keep things simple & easy - choose your manifold to suit your system.
Go to our Manifolds & Insulation Jackets product page for more information.
Steam Trap Sets
Provides a convenient 'ready-to-install' steam trapping solution.
Go to our Steam Trap Sets product page for more information.