International site for Spirax Sarco
Fax: (803) 714-2222
InsideSalesLeads@Spirax.com
http://www.SpiraxSarco.com/us/
Pure Steam Generators
Find information on our Documentation and Validation packages.
Pure Steam Generators
Our range of Pure Steam Generators are designed to meet the high requirements of the bio-pharmaceutical sector. Building on our pedigree of clean steam system design and supply, our PSGs provide the highest grade of steam with the extensive knowledge, documentation and service support that only Spirax can deliver.
Capcities upwards from 50 kg/hr encompassing in-house design and built cGMP double tube sheet heat exchangers and evaporators. The units are fully assembled, skid mounted for extensive FAT and pre-site qualification activities.
Our equipment is supported through its life-cycle by our extensive network of experienced commissioning and qualification engineers.
Go to our Pure Steam Generators product page for more information.