Control Systems

Information icon

Not all products are available in all markets.  Please choose your National Spirax Sarco Website or Contact Us for further information.

 

Control Valves

C series

C Series

The C series is a cage design control valve that conforms to the requirements laid down by ANSI B 16.34 and ASME VIII and is compatible with all industry standard interface devices. The cage-guided plug provides excellent control over high differential pressures and allows quick and easy maintenance.

The C series is available in carbon steel and stainless steel in sizes from DN25 to DN200 with a range of end connections including flanged and socket weld.

A range of flow characteristics are provided by offering different design trims and also perforated trims for noise and cavitation problems.

Go to our Control Valves product page for more information.

 

Pressure Reduction

DP143 pilot operated pressure reducing valves

Awaiting Image

The DP143 is a cast steel pilot operated pressure reducing valve requiring no external power supply. The pilot valve design allows the DP143 to control pressure accurately with minimum proportional offset.

The DP143 comes in a range of sizes from DN15 to DN80 flanged connections with a maximum operating pressure of 26 barg

Go to our Pressure Reducing and Surplussing Valves product page for more information.

DP163 pilot operated pressure reducing valves

Awaiting Image

The DP163 is a cast steel pilot operated pressure reducing valve requiring no external power supply. The pilot valve design allows the DP163 to control pressure accurately with minimum proportional offset.

The DP163 comes in a range of sizes from DN15 to DN80 flanged connections with a maximum operating pressure of 14 barg (on saturated steam)

Go to our Pressure Reducing and Surplussing Valves product page for more information.

DRV 4 Direct Acting Pressure Reducing Valves

Awaiting Image

The DRV4 is a cast steel direct acting pressure reducing valve requiring no external power supply. It is designed to give relatively accurate pressure control where steam quality can be poor. Although direct acting, the diaphragm design reduces the proportional offset of the valve.

The DRV4 comes is a range of sizes from DN15 to DN100 with flanged connections and has a maximum design pressure of 40 barg (temperature dependent).

Go to our Pressure Reducing and Surplussing Valves product page for more information.

 

Safety Valves

SV604 Safety Valve

Awaiting Image

The SV604 is a full lift carbon steel safety valve, suitable for steam, inert industrial gases and water services. The SV604 comes with flanged connections and is available in a range of sizes from DN15 to DN150.

Go to our Safety Valves product page for more information.

SV74Safety Valve

Awaiting Image

The SV74 is a carbon steel safety valve built in conformance to Section I and VIII of the ASME Bolier and Pressure Vessel Code, suitable for steam, air and water services. The SV74 comes with flanged connections and is available in a range of sizes from DN40 to DN200.

Go to our Safety Valves product page for more information.

 

Self Acting Temperature Controls

Self-acting temperature controls consist of a valve, powered using a Spirax Sarco control system to provide a self-acting temperature control unit. The control system uses a paraffin filled sensor and capillary cable. The expansion / contraction of the paraffin caused by change in temperature is used to close or open the valve. These systems are inherently safe requiring no external power source.

KA43, KB43 and KC43 Self-acting Control Valves

Awaiting Image

The KA43, KB43, and KC43 series steel self-acting controls valves are designed for steam applications where loads are relatively stable. They come in a range of sizes from DN15 to DN50 with flanged connections and have a maximum design pressure of 40 barg.

Go to our Self-acting Controls product page for more information.

BM Series Self-acting Control Valves

Awaiting Image

The BM series steel self-acting control valves are designed for steam applications where loads are relatively stable. This is a DN15 valve with flanged connections and has a maximum design pressure of 25 barg.

Go to our Self-acting Controls product page for more information.

TA10A and TA10P Steam Tracing Temperature Control Valves

Awaiting Image

The TA10A and TA10P are stainless steel temperature control valves designed for use on tracing applications. The TA10A is used for sensing air temperature giving freeze protection, while the TA10P senses and maintains product temperatures.

They come with either ½” or ¾” screwed thread connections with a maximum operating pressure of 14.6 barg.

Go to our Self-acting Controls product page for more information.

 

Level Switches and controls

Magnetic level switches

Magnetic level switches

Spirax Sarco Colima MEC series and Sensilevel level switches are primarily designed for controlling liquid levels for most industrial applications. They work as on / off switches and are used for full automatic management of tanks allowing operations such as starting and stopping pumps, opening andclosing valves and activation of alarms.

This product fully complies with the requirements of the European Directive ATEX94 / 9 / EC, PED 97 / 23 / EC.

Contact Spirax Sarco for more details.

Magnetic Level Indicators

Magnetic Level Indicators

Colima Visco and Viscorol magnetic level indicators have been designed for optical viewing of levels in most industrial applications. The indicators can be equipped with electrical contacts or with a potentiometer transmitter for full automation of process management including pressurised tanks and vats for the control of pumps valves and alarm systems.

This product fully complies with the requirements of the European Directive ATEX94 / 9 / EC, PED 97 / 23 / EC.

Contact Spirax Sarco for more details.