Tanks & Vats

Pilot Operated Tank Heating with Steam Injection (Screwed)

Recommended installation for pilot operated temperature controlled steam injection in a tank.

Pilot Operated Tank Heating with Steam Injection (Screwed)
 

Component Descriptions

Part Component Function
1 Separator to protect the installation from wet steam
2 Isolating Valve to isolate the installation from the steam supply
3 Strainer to protect the control valve from detritus
4 Control Valve to regulate the steam flow to the steam coil
5 Vacuum Breaker to prevent condensate backsyphoning
6 - 10 inc. Separator Trap Set  
11 Temperature Sensor to sense the tank water temperature
12 Steam Injector to inject steam into the tank water
13 Isolation Valve  
Arrow Top
 

Table of Parts

Part   Component Bronze Cast iron SG iron Steel Stainless steel Product details
1 Separator   S2 S1 S5 S6 Separators & Insulation Jackets
2, 6, 10 Isolating Valve Globe Type HV3     A3S   HV3 Stop Valves or Bellows Sealed Stop Valves
Piston Type       RP31   Piston Valves
Ball Type       M10 M10 Ball Valves
3, 7 Strainer Fig 1 or 12 Fig 13 Fig 12SG Fig 14 Fig 16 or 16L Strainers & Filters
4 Temperature Control Valve     37D     Self-acting Controls
5 Vacuum Breaker VB14     VB21   Vacuum Breakers
8 Ball Float Steam Trap with Monitor     IFT14     Steam Trap Performance Monitoring
9 Check Valve LCV1       LCV2 Check Valves
11 Sensor Pocket Brass / Copper sensor pocket  
12 Steam Injector IN series steam injector Steam Injectors
13 Isolating Valve       M10 M10 Ball Valves
Arrow Top

What do I do now?

Spirax Sarco have experienced engineers available to offer advice on these applications:

  • Let us help you size and select these products

  • Arrange a visit to your plant by Spirax Sarco

  • Ask us a question about this application