ukash exchange exchange ukash ukash exchange exchange ukash
ukash bozdurma yksek kur ukash bozdurma ukash bozdurmak istiyorum ukash bozdurma kuru
google ukash bozdurma
 
 
 

Jacketed Pans

Jacketed Pan Assembly

Recommended installation for a self-acting temperature controlled small jacketed pan.

Jacketed Pan Assembly
 

Component Descriptions

Part Component Function
1 Isolation Valve to isolate the installation from the steam supply
2 Strainer to protect the installation from detritus
3 Pressure Reducing Valve to regulate the jacket pressure
4 Pressure Gauge to monitor the reduced pressure in the jacket
5 Safety Valve to protect the jacketed pan from overpressure
6 Isolation Valve to isolate the air vent from the jacket
7 Air Vent to vent air from the jacket
8 - 12 inc. Separator Trap Set
Arrow Top
 

Table of Parts

Part   Component Bronze Cast iron SG iron Steel Stainless steel Product details
1, 6, 8, 12 Isolating Valve Globe Type HV3     A3S   HV3 Stop Valves or Bellows Sealed Stop Valves
Piston Type       RP31   Piston Valves
Ball Type       M10 M10 Ball Valves
2, 9 Strainer Fig 1 or 12 Fig 13 Fig 12SG Fig 14 Fig 16 or 16L Strainers & Filters
3 Pressure Reducing Valve     BRV2     Pressure Reducing & Surplussing Valves
4 Pressure Gauge 100mm diameter Spirax Sarco pressure gauge with 'U' or ring syphon pipe Pressure Gauges & Temperature Gauges
5 Safety Valve SV615 SV53       Safety Valves
7 Air Vent AV13     AVC32   Air Vents & Air Eliminators
10 Ball Float Steam Trap with Monitor     IFT14     Steam Trap Performance Monitoring
11 Check Valve LCV1       LCV2 Check Valves
Arrow Top

What do I do now?

Spirax Sarco have experienced engineers available to offer advice on these applications:

  • Let us help you size and select these products

  • Arrange a visit to your plant by Spirax Sarco

  • Ask us a question about this application