Pressure
Pilot Operated Reducing Station (Screwed)
The drawing shows the correct way to install the reducing station and the role of each component.
Component Descriptions
| Part | Component | Function |
|---|---|---|
| 1 | Separator | to protect the reducing valve from wet steam |
| 2 - 6 inc. | Separator Steam Trap Set | |
| 7 | Isolating Valve | to isolate the reducing station from the steam supply |
| 8 | Strainer | to protect the reducing valve from detritus |
| 9 | Pressure Gauge | to monitor the upstream pressure |
| 10 | Reducing Valve | to reduce the high pressure supply for low pressure use |
| 11 | Safety Valve | to protect the downstream equipment from overpressure |
| 12 | Pressure Gauge | to monitor the control pressure |
| 13 | Isolating Valve | to set the reducing valve under no load conditions |
Table of Parts
| Part | Component | Bronze | Cast iron | SG iron | Steel | Stainless steel | Product details | |
|---|---|---|---|---|---|---|---|---|
| 1 | Separator | S2 | S1, S12 | S5 | S6 | Separators & Insulation Jackets | ||
| 2, 7, 8, 14 | Isolating Valve | Globe Type | HV3 | A3S | HV3 Stop Valves or Bellows Sealed Stop Valves | |||
| Piston Type | RP31 | Piston Valves | ||||||
| Ball Type | M10 | M10 | Ball Valves | |||||
| 3, 9 | Strainer | Fig 1 or 12 | Fig 13 | Fig 12SG | Fig 14 | Fig 16 or 16L | Strainers & Filters | |
| 5 | Ball Float Steam Trap with Monitor | IFT14 | Steam Trap Performance Monitoring | |||||
| 6 | Check Valve | LCV1 | LCV2 | Check Valves | ||||
| 10, 13 | Pressure Gauge | 100 mm Diameter Pressure Gauge with 'U' or Ring Syphon | Pressure Gauges & Temperature Gauges | |||||
| 11 | Pressure Reducing Valve | DP27 | Pressure Reducing & Surplussing Valves | |||||
| 12 | Safety Valve | SV615 | SV73 | Safety Valves | ||||
What do I do now?
Spirax Sarco have experienced engineers available to offer advice on these applications:
Let us help you size and select these products
Arrange a visit to your plant by Spirax Sarco
Ask us a question about this application