TVA Flowmeters
TVA Steam Flow Meter: specifically designed for the harsh steam environment, the TVA’s innovative design meets the challenges of reliable, cost effective steam metering for distribution and large point of use application in line sizes DN50 to DN100.
Low cost of ownership
A high quality product backed by pre- and post-sales service
and advice.
Long operating life
Internals designed to disperse the impact of erosive wet
steam to provide long term confidence in the accuracy of your readings.
Compact installation
Offering more installation location opportunities without
the need for costly pipework re-routing.
Exceptional
flow range capability
Closely matched to the actual velocities seen in steam lines
ensuring that flow is not missed, even during low demand times.