CSF16 Steam Filter

Masthead background

Benefits of CSF16 Steam Filter

Cross

Minska kontamineringsrisker

star icon

Förbättra kvalitet

Multiple arrows icon

Lösningar som passar en mängd applikationer

Overview of CSF16 Steam Filter

The CSF16 steam filter is a horizontal, in-line high efficiency filter used to remove contaminate particles from steam.

The filter housing is available in 304 or 316L stainless steel. The housing is externally polished with an internal natural finish.

CSF16 clean steam filter

Teknisk dokumentation

document Språk Referensnummer download
CSF16 and CSF16T Stainless Steel Steam Filters English TI-P180-43 Download PDF
CSF16 and CSF16T Stainless Steel Sterile Air Filters English TI-P180-44 Download PDF

Installationsmanualer

document Språk Referensnummer download
CSF16 and CSF16T Stainless Steel Steam and Sterile Air Filters English IM-P180-42 Download PDF
CSF16 and CSF16T Stainless Steel Steam and Sterile Air Filters English IM-P180-45 Download PDF

KONTAKTA OSS FÖR MER INFORMATION

Vi hjälper dig att hitta rätt lösning för Dig

LinkedIn logo