Skip Ribbon Commands
Skip to main content
×

We use cookies to give you the best experience on our website. If you continue without changing your cookie settings, we assume that you consent to our use of cookies on this device. You can change your cookie settings at any time but if you do, you may lose some functionality on our website. More information can be found in our Privacy Policy

PERICÍASOLUÇÕESSUSTENTABILIDADE

Quick Launch

Industries Header Industries

Products

Mais Informações Sobre

BT6 Balanced Pressure Steam Trap

BT6 Balanced Pressure Steam Trap
The BT6 316L stainless steel balanced pressure steam trap is specifically designed for hygienic applications including steam barriers, CIP/SIP and process vessel drainage, sterilisers and autoclaves, and culinary steam mains drainage. The body is crevice free, self draining and available with a surface finish of up to 0.4 µm (16 micro-inch Ra). A high capacity version is available.
 
 
 
 
 
 
 
 
 

STERI-TROL Control Valve & Positioner

STERI-TROL Clean Service Control Valve
The STERI-TROL is a pneumatically actuated 2-port angle pattern clean service control valve suitable for a wide range of applications in food, brewing and beverages industries. The 3A's and EHEDG design has FDA approved seals and is available with all industry standard connections and certification.
 
 
 
 
 
 
 
 
 

 

EasiHeat™

EasiHeat™
This compact steam heat exchange unit covers a wide range of domestic and process hot water duties from 110 kW to 1 800 kW. The skid mounted core unit, which occupies only 1.2 m3 of space, incorporates precisely matched components based around an Alfa Laval TS6M plate heat exchanger.
 
 
 
 
 
 
 
 
 
 

FTS14 Ball Float Steam Trap

FTS14 Ball Float Steam Trap
The FTS14 is an austenitic stainless steel ball float trap with an integral automatic air vent suitable for use on steam systems up to 14 bar. The trap offers excellent corrosion resistance and a positive aesthetic appearance. It is suitable for sterilisers, autoclaves, process vessels and heat exchangers.
 
 
 

 

Encontre um produto

Seleccione o seu produto


Encontrar

Seleccione a capacidade/serviço

Seleccione a capacidade/serviço que quer

Encontrar

FALE CONOSCO

Deixe-nos ajudá-lo a encontrar a solução certa para o seu setor.

Fale Conosco