Skip Ribbon Commands
Skip to main content
×

We use cookies to give you the best experience on our website. If you continue without changing your cookie settings, we assume that you consent to our use of cookies on this device. You can change your cookie settings at any time but if you do, you may lose some functionality on our website. More information can be found in our Privacy Policy

ExpertiseSolutionsSustainability
Capabilities Header

Quick Launch

Direct Acting, Remote Sensing, Pressure Control Station (Flanged)

Water

Direct Acting, Remote Sensing, Pressure Control Station (Flanged)

The drawing shows the correct way to install the reducing station and the role of each component.

Direct Acting, Remote Sensing, Pressure Control Station (Flanged)

Component Descriptions

Part Component Function
1 Isolating Valve to isolate the reducing valve station for maintenance purposes
2 Strainer to protect the reducing valve from detritus
3 Pressure Gauge to monitor the upstream pressure of the reducing valve
4 Reducing Valve to reduce the high pressure supply to a low pressure
5 Safety Valve to protect the downstream equipment from overpressure
6 Pressure Gauge to monitor the downstream pressure of the reducing valve
7 Isolating Valve to set the reducing valve pressure at a no load condition
 

Table of Parts

Part Component Bronze Cast iron SG iron Steel Stainless steel Product details
1, 7 Isolating Valve Bellows Sealed Stop Valve BSA1 BSA2 BSA3 Bellows Sealed Stop Valves
Ball Valve M20 M20 Ball Valves
2 Strainer Fig 3 Fig 33 Fig 37SG Fig 34 Fig 36 Check Valves
3, 6 Pressure Gauge 100 mm Diameter Pressure Gauge with 'U' or Ring Syphon Pressure Gauges & Temperature Gauges
12 Pressure Reducing Valve DRV7 DRV4 Pressure Reducing & Surplussing Valves
13 Safety Valve (Soft Seat) SV57, SV607H SV54, SV604H Safety Valves