Skip Ribbon Commands
Skip to main content
×

We use cookies to give you the best experience on our website. If you continue without changing your cookie settings, we assume that you consent to our use of cookies on this device. You can change your cookie settings at any time but if you do, you may lose some functionality on our website. More information can be found in our Privacy Policy

ExpertiseSolutionsSustainability
Capabilities Header

Quick Launch

Pneumatic Pressure Control Station (Screwed)

Pressure

Pneumatic Pressure Control Station (Screwed)

The drawing shows the correct way to install the reducing station and the role of each component.

Pneumatic Pressure Control Station (Screwed)

Component Descriptions

Part Component Function
1 Air Regulator to regulate the air pressure to the pneumatic controller
2 Pneumatic Controller to control the valve
3 Air Regulator to regulate the air pressure to the pneumatic controller
4 P/P Valve Positioner to ensure the valve operates accurately at all loads
5 Pneumatic Actuator to drive the control valve
6 Safety Valve to protect the downstream equipment from overpressure
7 Separator to protect the installation from wet steam
8 Isolating Valve to isolate the installation from the supply steam
9 Strainer to protect the installation from detritus
10 Pressure Gauge to monitor the supply steam pressure
11 Control Valve to control the flow of steam at the required pressure
12 Pressure Gauge to monitor the downstream pressure
13 Isolating Valve to set the reducing valve at no load condition
14 - 18 inc. Separator Steam Trap Set
 

Table of Parts

Part Component Bronze Cast iron SG iron Steel Stainless steel Product details
7 Separator S2 S1 S5 S6 Separators & Insulation Jackets
8, 13, 14, 18 Isolating Valve Globe Type HV3 A3S HV3 Stop Valves or Bellows Sealed Stop Valves
Piston Type RP31 Piston Valves
Ball Type M10 M10 Ball Valves
1, 3 Air Regulator Spirax-Monnier MPC2 High Efficiency Filter / Regulator Air Set Filter/Regulators
9, 15 Strainer Fig 1 or 12 Fig 13 Fig 12SG Fig 14 Fig 16 or 16L Strainers & Filters
10, 12 Pressure Gauge 100 mm Diameter Pressure Gauge with 'U' or Ring Syphon Pressure Gauges & Temperature Gauges
4 Positioner PP5 Pneumatic / Pneumatic Positioner Positioners, Controllers & Sensors
5 Pneumatic Actuator PN9000 Series Pneumatic Actuator Pneumatic Actuators
11 Control Valve KE71 KE41 KE61 Control Valves
6 Safety Valve SV615 SV73 Safety Valves
2 Controller PN600 Series Pneumatic Controller Positioners, Controllers & Sensors
16 Ball Float Steam Trap with Monitor IFT14 Steam Trap Performance Monitoring
17 Check Valve LCV1 LCV2 Check Valves