Skip Ribbon Commands
Skip to main content
×

We use cookies to give you the best experience on our website. If you continue without changing your cookie settings, we assume that you consent to our use of cookies on this device. You can change your cookie settings at any time but if you do, you may lose some functionality on our website. More information can be found in our Privacy Policy

ExpertiseSolutionsSustainability
Capabilities Header

Quick Launch

Direct Acting, Remote Sensing, Pressure Reducing Station (Screwed)

Pressure

Direct Acting, Remote Sensing, Pressure Reducing Station (Screwed)

The drawing shows the correct way to install the reducing station and the role of each component.

Direct Acting, Remote Sensing, Pressure Reducing Station (Screwed)

Component Descriptions

Part Component Function
1 - 5 inc. Separator Steam Trap Set
6 Separator to protect the installation from wet steam
7 Isolating Valve to isolate the air vent for maintenance purposes
8 Strainer to protect the reducing valve from detritus
9 Pressure Gauge to monitor the upstream pressure of the reducing valve
10 Reducing Valve to reduce the high pressure supply to a low pressure
11 Safety Valve to protect the downstream equipment from overpressure
12 Water Seal Pot to protect the reducing valve diaphragm from steam temperature
13 Pressure Gauge to monitor the downstream pressure of the reducing valve
14 Isolating Valve to isolate the reducing station from the supply steam
 

Table of Parts

Part Component Bronze Cast iron SG iron Steel Stainless steel Product details
1, 5, 7, 14 Isolating Valve Globe Type HV3 A3S HV3 Stop Valves or Bellows Sealed Stop Valves
Piston Type RP31 Piston Valves
Ball Type M10 M10 Ball Valves
2 Check Valve LCV1 LCV2 Check Valves
3 Ball Float Steam Trap with Monitor IFT14 Steam Trap Performance Monitoring
4, 8 Strainer Fig 1 or 12 Fig 13 Fig 12SG Fig 14 Fig 16 or 16L Strainers & Filters
6 Separator S2 S1 S5 S6 Separators & Insulation Jackets
9, 13 Pressure Gauge 100 mm Diameter Pressure Gauge with 'U' or Ring Syphon Pressure Gauges & Temperature Gauges
10 Pressure Reducing Valve DRV7 Pressure Reducing & Surplussing Valves
11 Safety Valve SV615 SV73 Safety Valves
12 Water Seal Pot Type WS4 Screwed Water Seal Pot Pressure Reducing & Surplussing Valves