Skip Ribbon Commands
Skip to main content
×

We use cookies to give you the best experience on our website. If you continue without changing your cookie settings, we assume that you consent to our use of cookies on this device. You can change your cookie settings at any time but if you do, you may lose some functionality on our website. More information can be found in our Privacy Policy

ExpertiseSolutionsSustainability
Capabilities Header

Quick Launch

Direct Acting, Remote Sensing, Pressure Reducing Station (Flanged)

Pressure

Direct Acting, Remote Sensing, Pressure Reducing Station (Flanged)

The drawing shows the correct way to install the reducing station and the role of each component.

Direct Acting, Remote Sensing, Pressure Reducing Station (Flanged)

Component Descriptions

Part Component Function
1 - 5 inc. Separator Steam Trap Set
6 Separator to protect the installation from wet steam
7 Air Vent to purge air from the separator during start-up
8 Isolating Valve to isolate the air vent for maintenance purposes
9 Isolating Valve to isolate the reducing station from the supply steam
10 Strainer to protect the reducing valve from detritus
11 Pressure Gauge to monitor the upstream pressure of the reducing valve
12 Reducing Valve to reduce the high pressure supply to a low pressure
13 Safety Valve to protect the downstream equipment from overpressure
14 Water Seal Pot to protect the reducing valve diaphragm from steam temperature
15 Pressure Gauge to monitor the downstream pressure of the reducing valve
16 Isolating Valve to set the reducing valve on a no load condition
 

Table of Parts

Part Component Bronze Cast iron SG iron Steel Stainless steel Product details
1, 5, 8, 9, 16 Isolating Valve Bellows Sealed Stop Valve BSA1 BSA2 BSA3 Bellows Sealed Stop Valves
Ball Valve M20 M20 Ball Valves
2 Check Valve DCV2, 3 or 4 Check Valves
3 Ball Float Steam Trap with Monitor IFT53 IFT57 IFT54 Steam Trap Performance Monitoring
9, 10 Strainer Fig 3 Fig 33 Fig 12, Fig 37, Fig 3716 Fig 34, Fig 1738 Fig 3616 Strainers & Filters
6 Separator S3 S5, S7 S6, S8 Separators & Insulation Jackets
7 Air Vent AV13 AVC32 Air Vents & Air Eliminators
11, 15 Pressure Gauge 100 mm Diameter Pressure Gauge with 'U' or Ring Syphon Pressure Gauges & Temperature Gauges
12 Pressure Reducing Valve DRV7 DRV4 Pressure Reducing & Surplussing Valves
13 Safety Valve SV73 SV607 SV74, SV604 SVL606 Safety Valves
14 Water Seal Pot Type WS4 Screwed Water Seal Pot Pressure Reducing & Surplussing Valves