Skip Ribbon Commands
Skip to main content
×

We use cookies to give you the best experience on our website. If you continue without changing your cookie settings, we assume that you consent to our use of cookies on this device. You can change your cookie settings at any time but if you do, you may lose some functionality on our website. More information can be found in our Privacy Policy

ExpertiseSolutionsSustainability
Capabilities Header

Quick Launch

Continuous Monitoring - Steam Generators (Type BCS2)

TDS Automatic Control

Continuous Monitoring - Steam Generators (Type BCS2)

Products used for automatic TDS control of coil boilers and steam generators.

Continuous Monitoring - Steam Generators (Type BCS2)

Component Descriptions

Part Component Function
1 Blowdown Controller to control the operation of the TDS control valve
2 Conductivity Sensor to monitor the conductivity of the blowdown water
3 TDS Control Valve to regulate the flow of the blowdown water to waste
4 Isolating Valve to isolate the blowdown line for maintenance
5 Strainer to protect the system from detritus
6 Ball Float Steam Trap to drain the separator of condensate
7 Isolating Valve to isolate the TDS control system from the blowdown line
8 Drain Valve to drain the separator for maintenance purposes
9 Vacuum Breaker to prevent back-syphoning of water from the feedtank
 

Table of Parts

Part Component Spirax Sarco Reference Product details
1 Controller BC3100 Controller TDS Blowdown Controls
2 Sensor Chamber S20 Sensor Chamber with TP10 Temperature Sensor and CP10 TDS Sensor
3 TDS Control Valve BCV1, BCV20 or BCV30 Blowdown Control Valve TDS Blowdown Controls
4, 7, 8 Isolating Valve M10 Ball Valve Ball Valve
5 Strainer Fig 1, 12, 12SG, 13, 14, 16 or 16L Strainer Strainers & Filters
6 Ball Float Steam Trap IFT Type Ball Float Steam Trap with Monitor Steam Trap Performance Monitoring
9 Vacuum Breaker VB14, VB21 Vacuum Breaker Vacuum Breakers